
25231220M01
SKiiP 23NAB126V20-M01
MiniSKiiP II 2, Wacker P12
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Current (A) | 25 A |
| Dimensions (LxWxH) | 59x52x16 |
| Features | Highly reliable spring contacts for electrical connectionsFast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532 |
| Housing | MiniSKiiP II 2 |
| Product line | MiniSKiiP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | CIB |
| Type | MiniSKiiP II 2 |
| Variant | Wacker P12 |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |