Semikron Danfoss logo

25231220M00

SKiiP 23NAB126V20-M00

MiniSKiiP II 2, No accessory

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakiaGermany
Current (A)25 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SKiiP 23NAB126V20-M00 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/skiip-23nab126v20-m00-25231220m00">SKiiP 23NAB126V20-M00</a><a href="/products/p/skiip-23nab126v20-m01-25231220m01">SKiiP 23NAB126V20-M01</a><a href="/products/p/skiip-23nab126v20-m10-25231220m10">SKiiP 23NAB126V20-M10</a><a href="/products/p/skiip-23nab126v20-m11-25231220m11">SKiiP 23NAB126V20-M11</a><a href="/products/p/skiip-23nab126v20-m15-25231220m15">SKiiP 23NAB126V20-M15</a><a href="/products/p/skiip-23nab126v20-m20-25231220m20">SKiiP 23NAB126V20-M20</a><a href="/products/p/skiip-23nab126v20-m21-25231220m21">SKiiP 23NAB126V20-M21</a><a href="/products/p/skiip-23nab126v20-m25-25231220m25">SKiiP 23NAB126V20-M25</a>