
25230420M20
SKiiP 23NAB126V10-M20
MiniSKiiP II 2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Current (A) | 25 A |
Dimensions (LxWxH) | 59x52x16 |
Features | Highly reliable spring contacts for electrical connectionsFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532 |
Housing | MiniSKiiP II 2 |
Product line | MiniSKiiP |
Product Status | In Production |
Technology | IGBT |
Topology | CIB |
Type | MiniSKiiP II 2 |
Typical applications | Inverter up to 14 kVATypical motor power 7,5 kW |
Variant | Standard lid |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.06 Kilogram |
Net weight | 0.055 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |