
25230060M10
SKiiP 23NAB126V1-M10
MiniSKiiP II 2, Slim lid M10
25230060M10
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 25 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Housing | MiniSKiiP II 2 |
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Germany |
| Dimensions (LxWxH) | 59x52x16 |
| Features | Fast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Product line | MiniSKiiP |
| Product Status | In Production |
| Technology | IGBT |
| Typical applications | Inverter up to 16 kVATypical motor power 7,5 kW |
| Variant | Slim lid M10 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant Description | The SKiiP 23NAB126V1-M10 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts. |
| Variant Short Description | Module + Slim Pressure Lid |
| Variants | <a href="/products/p/skiip-23nab126v1-m00-25230060m00">SKiiP 23NAB126V1-M00</a><a href="/products/p/skiip-23nab126v1-m01-25230060m01">SKiiP 23NAB126V1-M01</a><a href="/products/p/skiip-23nab126v1-m10-25230060m10">SKiiP 23NAB126V1-M10</a><a href="/products/p/skiip-23nab126v1-m11-25230060m11">SKiiP 23NAB126V1-M11</a><a href="/products/p/skiip-23nab126v1-m15-25230060m15">SKiiP 23NAB126V1-M15</a><a href="/products/p/skiip-23nab126v1-m20-25230060m20">SKiiP 23NAB126V1-M20</a><a href="/products/p/skiip-23nab126v1-m21-25230060m21">SKiiP 23NAB126V1-M21</a><a href="/products/p/skiip-23nab126v1-m25-25230060m25">SKiiP 23NAB126V1-M25</a> |