Semikron Danfoss logo
Semikron Danfoss Standard Photo MiniSKiiP II 2

25232520M05

SKiiP 23AC12T4V1-M05

MiniSKiiP II 2, HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)25 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHPTP
Variant DescriptionThe SKiiP 23AC12T4V1-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-23ac12t4v1-m00-25232520m00">SKiiP 23AC12T4V1-M00</a><a href="/products/p/skiip-23ac12t4v1-m01-25232520m01">SKiiP 23AC12T4V1-M01</a><a href="/products/p/skiip-23ac12t4v1-m05-25232520m05">SKiiP 23AC12T4V1-M05</a><a href="/products/p/skiip-23ac12t4v1-m10-25232520m10">SKiiP 23AC12T4V1-M10</a><a href="/products/p/skiip-23ac12t4v1-m11-25232520m11">SKiiP 23AC12T4V1-M11</a><a href="/products/p/skiip-23ac12t4v1-m15-25232520m15">SKiiP 23AC12T4V1-M15</a><a href="/products/p/skiip-23ac12t4v1-m20-25232520m20">SKiiP 23AC12T4V1-M20</a><a href="/products/p/skiip-23ac12t4v1-m21-25232520m21">SKiiP 23AC12T4V1-M21</a><a href="/products/p/skiip-23ac12t4v1-m25-25232520m25">SKiiP 23AC12T4V1-M25</a>