Semikron Danfoss logo

25232520M00

SKiiP 23AC12T4V1-M00

MiniSKiiP II 2, No accessory

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)25 A
Dimensions (LxWxH)59x52x16
FeaturesTrench 4 IGBTsUL recognized: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 2
VariantNo accessory
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm