
25232140M25
SKiiP 22NAB12T4V2-M25
MiniSKiiP II 2, Standard lid and HPTP
25232140M25
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 15 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid and HPTP |
| Variant Description | The SKiiP 22NAB12T4V2-M25 is a 1200 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + Standard Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-22nab12t4v2-m01-25232140m01">SKiiP 22NAB12T4V2-M01</a><a href="/products/p/skiip-22nab12t4v2-m15-25232140m15">SKiiP 22NAB12T4V2-M15</a><a href="/products/p/skiip-22nab12t4v2-m20-25232140m20">SKiiP 22NAB12T4V2-M20</a><a href="/products/p/skiip-22nab12t4v2-m25-25232140m25">SKiiP 22NAB12T4V2-M25</a> |