Semikron Danfoss logo

25233200M25

SKiiP 22ACC12T7V20-M25

MiniSKiiP II 2, Standard lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakiaGermany
Current (A)15 A
Voltage (V)1200 V
TopologyTwelvepack
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT T7
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor

General specifications

Characteristic
Value
Gross weight0.655 Kilogram
Net weight0.65 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid and HPTP
Variant DescriptionThe SKiiP 22ACC12T7V20-M25 is a 1200 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP provides top-tier thermal performance with optimized filler content.
Variant Short DescriptionModule + Standard Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-22acc12t7v20-m01-25233200m01">SKiiP 22ACC12T7V20-M01</a><a href="/products/p/skiip-22acc12t7v20-m15-25233200m15">SKiiP 22ACC12T7V20-M15</a><a href="/products/p/skiip-22acc12t7v20-m20-25233200m20">SKiiP 22ACC12T7V20-M20</a><a href="/products/p/skiip-22acc12t7v20-m25-25233200m25">SKiiP 22ACC12T7V20-M25</a>