Semikron Danfoss logo

25230920M11

SKiiP 16GH066V1-M11

MiniSKiiP II 1, Slim lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)50 A
Voltage (V)600 V
TopologyH-Bridge
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsSingle-phase inverter up to 9.5 kVASingle-phase motor power 4 kW

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid and Wacker P12
Variant DescriptionThe SKiiP 16GH066V1-M11 is a 600 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Slim Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-16gh066v1-m00-25230920m00">SKiiP 16GH066V1-M00</a><a href="/products/p/skiip-16gh066v1-m01-25230920m01">SKiiP 16GH066V1-M01</a><a href="/products/p/skiip-16gh066v1-m10-25230920m10">SKiiP 16GH066V1-M10</a><a href="/products/p/skiip-16gh066v1-m11-25230920m11">SKiiP 16GH066V1-M11</a><a href="/products/p/skiip-16gh066v1-m20-25230920m20">SKiiP 16GH066V1-M20</a><a href="/products/p/skiip-16gh066v1-m21-25230920m21">SKiiP 16GH066V1-M21</a>