Semikron Danfoss logo

25238300M01

SKiiP 14NAB066V2-M01

MiniSKiiP II 1, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originChinaGermany
Current (A)20 A
Voltage (V)600 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
VariantWacker P12
Variant DescriptionThe SKiiP 14NAB066V2-M01 is a 600 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-14nab066v2-m01-25238300m01">SKiiP 14NAB066V2-M01</a><a href="/products/p/skiip-14nab066v2-m20-25238300m20">SKiiP 14NAB066V2-M20</a><a href="/products/p/skiip-14nab066v2-m25-25238300m25">SKiiP 14NAB066V2-M25</a>

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm