Semikron Danfoss logo

25230610M15

SKiiP 14NAB066V1-M15

MiniSKiiP II 1, Slim lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)20 A
Voltage (V)600 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 6,3 kVATypical motor power 4,0 kW
VariantSlim lid and HPTP
Variant DescriptionThe SKiiP 14NAB066V1-M15 is a 600 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + Slim Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-14nab066v1-m00-25230610m00">SKiiP 14NAB066V1-M00</a><a href="/products/p/skiip-14nab066v1-m01-25230610m01">SKiiP 14NAB066V1-M01</a><a href="/products/p/skiip-14nab066v1-m05-25230610m05">SKiiP 14NAB066V1-M05</a><a href="/products/p/skiip-14nab066v1-m10-25230610m10">SKiiP 14NAB066V1-M10</a><a href="/products/p/skiip-14nab066v1-m11-25230610m11">SKiiP 14NAB066V1-M11</a><a href="/products/p/skiip-14nab066v1-m15-25230610m15">SKiiP 14NAB066V1-M15</a><a href="/products/p/skiip-14nab066v1-m20-25230610m20">SKiiP 14NAB066V1-M20</a><a href="/products/p/skiip-14nab066v1-m21-25230610m21">SKiiP 14NAB066V1-M21</a><a href="/products/p/skiip-14nab066v1-m25-25230610m25">SKiiP 14NAB066V1-M25</a>

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm