Semikron Danfoss logo

25232060M20

SKiiP 14AC12T7V1-M20

MiniSKiiP II 1, Standard lid

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originGermany
Current (A)35 A
Dimensions (LxWxH)42x40x16
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 1
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 1
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm