Semikron Danfoss logo

25232280M11

SKiiP 13NAB12T7V1-M11

MiniSKiiP II 1, Slim lid and Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originGermany
Current (A)25 A
Dimensions (LxWxH)42x40x16
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 1
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyCIB
TypeMiniSKiiP II 1
VariantSlim lid and Wacker P12
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm