
25232280M10
SKiiP 13NAB12T7V1-M10
MiniSKiiP II 1, Slim lid M10
25232280M10
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | ChinaGermany |
| Current (A) | 25 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 1 |
| Dimensions (LxWxH) | 42x40x16 |
| Technology | IGBT |
| Chip technology | IGBT T7 |
| Features | 1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid |
| Variant Description | The SKiiP 13NAB12T7V1-M10 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts. |
| Variant Short Description | Module + Slim Pressure Lid |
| Variants | <a href="/products/p/skiip-13nab12t7v1-m01-25232280m01">SKiiP 13NAB12T7V1-M01</a><a href="/products/p/skiip-13nab12t7v1-m10-25232280m10">SKiiP 13NAB12T7V1-M10</a><a href="/products/p/skiip-13nab12t7v1-m11-25232280m11">SKiiP 13NAB12T7V1-M11</a><a href="/products/p/skiip-13nab12t7v1-m15-25232280m15">SKiiP 13NAB12T7V1-M15</a><a href="/products/p/skiip-13nab12t7v1-m20-25232280m20">SKiiP 13NAB12T7V1-M20</a><a href="/products/p/skiip-13nab12t7v1-m25-25232280m25">SKiiP 13NAB12T7V1-M25</a> |