Semikron Danfoss logo

25231630M25

SKiiP 13AC12T4V1-M25

MiniSKiiP II 1, Standard lid and HPTP

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)25 A
Dimensions (LxWxH)42x40x16
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 1
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 1
Typical applicationsInverter up to 14 kVATypical motor power 7,5 kW
VariantStandard lid and HPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm