
25232050M21
SKiiP 12NAB12T7V1-M21
MiniSKiiP II 1, Standard lid and Wacker P12
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT T7 |
| Country of origin | Germany |
| Current (A) | 15 A |
| Dimensions (LxWxH) | 42x40x16 |
| Features | 1200V Generation 7 IGBTs (T7)UL recognized: File no. E63532New SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology |
| Housing | MiniSKiiP II 1 |
| Product line | MiniSKiiP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | CIB |
| Type | MiniSKiiP II 1 |
| Variant | Standard lid and Wacker P12 |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |