
25232050M11
SKiiP 12NAB12T7V1-M11
MiniSKiiP II 1, Slim lid and Wacker P12
25232050M11
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | ChinaGermany |
| Current (A) | 15 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 1 |
| Dimensions (LxWxH) | 42x40x16 |
| Technology | IGBT |
| Chip technology | IGBT T7 |
| Features | 1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid and Wacker P12 |
| Variant Description | The SKiiP 12NAB12T7V1-M11 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness. |
| Variant Short Description | Module + Slim Pressure Lid + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skiip-12nab12t7v1-m01-25232050m01">SKiiP 12NAB12T7V1-M01</a><a href="/products/p/skiip-12nab12t7v1-m10-25232050m10">SKiiP 12NAB12T7V1-M10</a><a href="/products/p/skiip-12nab12t7v1-m11-25232050m11">SKiiP 12NAB12T7V1-M11</a><a href="/products/p/skiip-12nab12t7v1-m15-25232050m15">SKiiP 12NAB12T7V1-M15</a><a href="/products/p/skiip-12nab12t7v1-m20-25232050m20">SKiiP 12NAB12T7V1-M20</a><a href="/products/p/skiip-12nab12t7v1-m21-25232050m21">SKiiP 12NAB12T7V1-M21</a><a href="/products/p/skiip-12nab12t7v1-m25-25232050m25">SKiiP 12NAB12T7V1-M25</a> |