
25231200M15
SKiiP 12NAB126V20-M15
MiniSKiiP II 1, Slim lid and HPTP
25231200M15
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 15 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 1 |
| Dimensions (LxWxH) | 42x40x16 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Fast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Kilogram |
| Net weight | 0.03 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid and HPTP |
| Variant Description | The SKiiP 12NAB126V20-M15 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP provides top-tier thermal performance with optimized filler content. |
| Variant Short Description | Module + Slim Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-12nab126v20-m00-25231200m00">SKiiP 12NAB126V20-M00</a><a href="/products/p/skiip-12nab126v20-m01-25231200m01">SKiiP 12NAB126V20-M01</a><a href="/products/p/skiip-12nab126v20-m10-25231200m10">SKiiP 12NAB126V20-M10</a><a href="/products/p/skiip-12nab126v20-m11-25231200m11">SKiiP 12NAB126V20-M11</a><a href="/products/p/skiip-12nab126v20-m15-25231200m15">SKiiP 12NAB126V20-M15</a><a href="/products/p/skiip-12nab126v20-m20-25231200m20">SKiiP 12NAB126V20-M20</a><a href="/products/p/skiip-12nab126v20-m21-25231200m21">SKiiP 12NAB126V20-M21</a><a href="/products/p/skiip-12nab126v20-m25-25231200m25">SKiiP 12NAB126V20-M25</a> |