Semikron Danfoss logo

25231590M15

SKiiP 12AC12T4V1-M15

MiniSKiiP II 1, Slim lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)15 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Typical applicationsInverter up to 12 kVATypical motor power 5,5 kW

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid and HPTP
Variant DescriptionThe SKiiP 12AC12T4V1-M15 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP provides top-tier thermal performance with optimized filler content.
Variant Short DescriptionModule + Slim Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-12ac12t4v1-m00-25231590m00">SKiiP 12AC12T4V1-M00</a><a href="/products/p/skiip-12ac12t4v1-m01-25231590m01">SKiiP 12AC12T4V1-M01</a><a href="/products/p/skiip-12ac12t4v1-m05-25231590m05">SKiiP 12AC12T4V1-M05</a><a href="/products/p/skiip-12ac12t4v1-m10-25231590m10">SKiiP 12AC12T4V1-M10</a><a href="/products/p/skiip-12ac12t4v1-m11-25231590m11">SKiiP 12AC12T4V1-M11</a><a href="/products/p/skiip-12ac12t4v1-m15-25231590m15">SKiiP 12AC12T4V1-M15</a><a href="/products/p/skiip-12ac12t4v1-m20-25231590m20">SKiiP 12AC12T4V1-M20</a><a href="/products/p/skiip-12ac12t4v1-m21-25231590m21">SKiiP 12AC12T4V1-M21</a><a href="/products/p/skiip-12ac12t4v1-m25-25231590m25">SKiiP 12AC12T4V1-M25</a>