Semikron Danfoss logo

25231590M10

SKiiP 12AC12T4V1-M10

MiniSKiiP II 1, Slim lid M10

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaSlovakiaGermany
Current (A)15 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Typical applicationsInverter up to 12 kVATypical motor power 5,5 kW

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid
Variant DescriptionThe SKiiP 12AC12T4V1-M10 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts.
Variant Short DescriptionModule + Slim Pressure Lid
Variants<a href="/products/p/skiip-12ac12t4v1-m00-25231590m00">SKiiP 12AC12T4V1-M00</a><a href="/products/p/skiip-12ac12t4v1-m01-25231590m01">SKiiP 12AC12T4V1-M01</a><a href="/products/p/skiip-12ac12t4v1-m05-25231590m05">SKiiP 12AC12T4V1-M05</a><a href="/products/p/skiip-12ac12t4v1-m10-25231590m10">SKiiP 12AC12T4V1-M10</a><a href="/products/p/skiip-12ac12t4v1-m11-25231590m11">SKiiP 12AC12T4V1-M11</a><a href="/products/p/skiip-12ac12t4v1-m15-25231590m15">SKiiP 12AC12T4V1-M15</a><a href="/products/p/skiip-12ac12t4v1-m20-25231590m20">SKiiP 12AC12T4V1-M20</a><a href="/products/p/skiip-12ac12t4v1-m21-25231590m21">SKiiP 12AC12T4V1-M21</a><a href="/products/p/skiip-12ac12t4v1-m25-25231590m25">SKiiP 12AC12T4V1-M25</a>