Semikron Danfoss logo

25233710M20

SKiiP 12AC12RAV1-M20

MiniSKiiP II 1, Standard lid

Product specifications

Characteristic
Value
Current (A)15 A
Voltage (V)1200 V
TopologySixpack
HousingMiniSKiiP II 1
Chip technologyRGA
Country of originGermany
Dimensions (LxWxH)42x40x16
Features1200V RGA IGBTRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
VariantStandard lid

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram

Variant information

Characteristic
Value
Variant DescriptionThe SKiiP 12AC12RAV1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design.
Variant Short DescriptionModule + Standard Pressure Lid
Variants<a href="/products/p/skiip-12ac12rav1-m01-25233710m01">SKiiP 12AC12RAV1-M01</a><a href="/products/p/skiip-12ac12rav1-m20-25233710m20">SKiiP 12AC12RAV1-M20</a><a href="/products/p/skiip-12ac12rav1-m25-25233710m25">SKiiP 12AC12RAV1-M25</a>