Semikron Danfoss logo

25230040M00

SKiiP 12AC126V1-M00

MiniSKiiP II 1, No accessory

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaSlovakiaGermany
Current (A)15 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 10 kVATypical motor power 5.5 kW

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SKiiP 12AC126V1-M00 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/skiip-12ac126v1-m00-25230040m00">SKiiP 12AC126V1-M00</a><a href="/products/p/skiip-12ac126v1-m01-25230040m01">SKiiP 12AC126V1-M01</a><a href="/products/p/skiip-12ac126v1-m10-25230040m10">SKiiP 12AC126V1-M10</a><a href="/products/p/skiip-12ac126v1-m11-25230040m11">SKiiP 12AC126V1-M11</a><a href="/products/p/skiip-12ac126v1-m15-25230040m15">SKiiP 12AC126V1-M15</a><a href="/products/p/skiip-12ac126v1-m20-25230040m20">SKiiP 12AC126V1-M20</a><a href="/products/p/skiip-12ac126v1-m21-25230040m21">SKiiP 12AC126V1-M21</a><a href="/products/p/skiip-12ac126v1-m25-25230040m25">SKiiP 12AC126V1-M25</a>