
20452131
SKiiP 1213 GB123-2DL
SKiiP 3
20452131
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Voltage (V) | 1200 V |
| Current (A) | 1200 A |
| Topology | Half Bridge |
| Legacy part number | 20452131 |
| Product line | SKiiP 3 |
| Housing | SKiiP 3 |
| Dimensions (LxWxH) | 200x215x156 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | SKiiP technology insideTrench IGBTsCAL HD diode technologyIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532 |
| Typical applications | Renewable energiesTractionElevatorsIndustrial drives |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6 Kilogram |
| Net weight | 6 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |