Semikron Danfoss logo

25230580M20

SKiiP 11NAB066V1-M20

MiniSKiiP II 1, Standard lid

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)6 A
Dimensions (LxWxH)42x40x16
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 1
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologyCIB
TypeMiniSKiiP II 1
Typical applicationsInverter up to 3,5 kVATypical motor power 1,5 kW
VariantStandard lid
Voltage (V)600 V

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm