Semikron Danfoss logo

25230830M01

SKiiP 11HEB066V1-M01

MiniSKiiP II 1, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)15 A
Voltage (V)600 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 1
Dimensions (LxWxH)42x40x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532

General specifications

Characteristic
Value
Gross weight0.04 Kilogram
Net weight0.03 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantWacker P12
Variant DescriptionThe SKiiP 11HEB066V1-M01 is a 600 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-11heb066v1-m00-25230830m00">SKiiP 11HEB066V1-M00</a><a href="/products/p/skiip-11heb066v1-m01-25230830m01">SKiiP 11HEB066V1-M01</a><a href="/products/p/skiip-11heb066v1-m10-25230830m10">SKiiP 11HEB066V1-M10</a><a href="/products/p/skiip-11heb066v1-m11-25230830m11">SKiiP 11HEB066V1-M11</a><a href="/products/p/skiip-11heb066v1-m15-25230830m15">SKiiP 11HEB066V1-M15</a><a href="/products/p/skiip-11heb066v1-m20-25230830m20">SKiiP 11HEB066V1-M20</a><a href="/products/p/skiip-11heb066v1-m21-25230830m21">SKiiP 11HEB066V1-M21</a><a href="/products/p/skiip-11heb066v1-m25-25230830m25">SKiiP 11HEB066V1-M25</a>