Semikron Danfoss logo

25231610M20

SKiiP 11AC12T4V1-M20

MiniSKiiP II 1

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)8 A
Dimensions (LxWxH)42x40x16
FeaturesTrench 4 IGBTsUL recognized: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 1
Product StatusIn Production
Product lineMiniSKiiP
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 1
Typical applicationsInverter up to 8 kVATypical motor power 4 kW
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm