Semikron Danfoss logo

25230870M20

SKiiP 03NAC126V1-M20

MiniSKiiP II 0, Standard lid

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)8 A
Voltage (V)1200 V
TopologyCI
Product lineMiniSKiiP
HousingMiniSKiiP II 0
Dimensions (LxWxH)34x31x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532

General specifications

Characteristic
Value
Gross weight0.023 Kilogram
Net weight0.02 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid
Variant DescriptionThe SKiiP 03NAC126V1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design.
Variant Short DescriptionModule + Standard Pressure Lid
Variants<a href="/products/p/skiip-03nac126v1-m00-25230870m00">SKiiP 03NAC126V1-M00</a><a href="/products/p/skiip-03nac126v1-m01-25230870m01">SKiiP 03NAC126V1-M01</a><a href="/products/p/skiip-03nac126v1-m10-25230870m10">SKiiP 03NAC126V1-M10</a><a href="/products/p/skiip-03nac126v1-m11-25230870m11">SKiiP 03NAC126V1-M11</a><a href="/products/p/skiip-03nac126v1-m15-25230870m15">SKiiP 03NAC126V1-M15</a><a href="/products/p/skiip-03nac126v1-m20-25230870m20">SKiiP 03NAC126V1-M20</a><a href="/products/p/skiip-03nac126v1-m21-25230870m21">SKiiP 03NAC126V1-M21</a>