Semikron Danfoss logo

25230870M00

SKiiP 03NAC126V1-M00

MiniSKiiP II 0, No accessory

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)8 A
Voltage (V)1200 V
TopologyCI
Product lineMiniSKiiP
HousingMiniSKiiP II 0
Dimensions (LxWxH)34x31x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
VariantNo accessory
Variant DescriptionThe SKiiP 03NAC126V1-M00 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/skiip-03nac126v1-m00-25230870m00">SKiiP 03NAC126V1-M00</a><a href="/products/p/skiip-03nac126v1-m01-25230870m01">SKiiP 03NAC126V1-M01</a><a href="/products/p/skiip-03nac126v1-m10-25230870m10">SKiiP 03NAC126V1-M10</a><a href="/products/p/skiip-03nac126v1-m11-25230870m11">SKiiP 03NAC126V1-M11</a><a href="/products/p/skiip-03nac126v1-m15-25230870m15">SKiiP 03NAC126V1-M15</a><a href="/products/p/skiip-03nac126v1-m20-25230870m20">SKiiP 03NAC126V1-M20</a><a href="/products/p/skiip-03nac126v1-m21-25230870m21">SKiiP 03NAC126V1-M21</a>

General specifications

Characteristic
Value
Gross weight0.023 Kilogram
Net weight0.02 Kilogram
Proposition 65Cancer and Reproductive Harm