Semikron Danfoss logo

25230880M00

SKiiP 03AC126V1-M00

MiniSKiiP II 0, No accessory

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)8 A
Dimensions (LxWxH)34x31x16
FeaturesFast Trench IGBT´sRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
HousingMiniSKiiP II 0
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 0
VariantNo accessory
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.025 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm