
25232310M10
SKiiP 02NEC066V3-M10
MiniSKiiP II 0, Slim lid M10
25232310M10
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Germany |
| Current (A) | 10 A |
| Dimensions (LxWxH) | 34x31x16 |
| Features | Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Housing | MiniSKiiP II 0 |
| Product line | MiniSKiiP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | CI |
| Type | MiniSKiiP II 0 |
| Typical applications | Inverter up to 5 kVATypical motor power 2,2 kW |
| Variant | Slim lid M10 |
| Variant Description | The SKiiP 02NEC066V3-M10 is a 600 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts. |
| Variant Short Description | Module + Slim Pressure Lid |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.023 Kilogram |
| Net weight | 0.02 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |