Semikron Danfoss logo

25232530M10

SKiiP 02NAC12T4V1-M10

MiniSKiiP II 0, Slim lid M10

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)4 A
Dimensions (LxWxH)34x31x16
FeaturesTrench 4 IGBTsUL recognized: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 0
Product lineMiniSKiiP
Product StatusIn Production
TechnologyIGBT
TopologyCI
TypeMiniSKiiP II 0
VariantSlim lid M10
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.023 Kilogram
Net weight0.02 Kilogram
Proposition 65Cancer and Reproductive Harm