
25232340M01
SKiiP 01NAC066V3-M01
MiniSKiiP II 0, Wacker P12
25232340M01
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Germany |
| Current (A) | 6 A |
| Dimensions (LxWxH) | 34x31x16 |
| Features | Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Housing | MiniSKiiP II 0 |
| Product line | MiniSKiiP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | CI |
| Type | MiniSKiiP II 0 |
| Typical applications | Inverter up to 3,5 kVATypical motor power 1,5 kW |
| Variant | Wacker P12 |
| Variant Description | The SKiiP 01NAC066V3-M01 is a 600 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation. |
| Variant Short Description | Module + Thermal Paste Wacker P12 |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.025 Kilogram |
| Net weight | 0.022 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |