
230B1128
SKHE 3500/1550-2,0
HV Axial Screw
230B1128
Product specifications
Characteristic | Value |
|---|---|
| Case | SKHE 2 |
| Chip technology | Diode |
| Country of origin | Brazil |
| Current (A) | 2.5 A |
| Dimensions (LxWxH) | L170D12X16M3 |
| Features | Repetitive reverse voltage of 8000 VEpoxy case with screw terminalsCan be series connected for higher voltage applicationsHigh I<sub>FSM</sub> and i²t ratingsAvalanche characteristicsFor use in air or oil |
| Housing | HV Axial Screw |
| Legacy part number | 05603650 |
| Product line | HV Axial Screw |
| Product Status | In Production |
| Surge current (A) | 270 A |
| Technology | Diodes |
| Type | HV Axial Screw |
| Typical applications | High voltage power suppliesMeasuring equipmentRF transmission power supplyDust precipitatorsLasers |
| Voltage (V) | 8000 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.07 Kilogram |
| Net weight | 0.063 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |