
230B1301
SKET 741/22 E
SEMIPACK 6
230B1301
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Hungary |
| Current (A) | 867 A |
| Voltage (V) | 2200 V |
| Topology | Thyristor |
| Product line | SEMIPACK |
| Housing | SEMIPACK 6 |
| Dimensions (LxWxH) | 176x70x90 |
| Technology | Thyristor / Diode |
| Features | Precious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532 |
| Typical applications | DC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Softstart application |
| Legacy part number | 07290010 |
| Surge current (A) | 26500 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.33 Kilogram |
| Net weight | 1.95 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |