Semikron Danfoss logo

230B1250

SKDH 100/12

SEMIPONT 2

Product specifications

Characteristic
Value
Country of originItaly
Current (A)100 A
Dimensions (LxWxH)65x48x36
FeaturesFully controlled three phase bridge rectifierRobust plastic case with screw terminalsLarge, isolated base plateBlocking voltage to 1400VHigh surge currentsEasy chassis mountingUL recognized, file no. E 63 532
HousingSEMIPONT 2
Legacy part number07227782
Product lineSEMIPONT
Product StatusIn Production
Surge current (A)850 A
TechnologyBridge
TopologyRectifier
TypeSEMIPONT 2
Typical applicationsFor DC drives with a fixed direction of rotationControlled field rectifiers for DC motorsControlled battery charger rectifiers
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.18 Kilogram
Net weight0.18 Kilogram
Proposition 65Cancer and Reproductive Harm