Semikron Danfoss logo

230B1893

SKD 62/18

SEMIPONT 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)60 A
Voltage (V)1800 V
TopologyRectifier
Product lineSEMIPONT
HousingSEMIPONT 3
Dimensions (LxWxH)72x42x30
TechnologyBridge
FeaturesRobust plastic case with screw terminalsLarge, isolated base plateBlocking voltage up to 1800 VHigh surge currentsThree phase bridge rectifierEasy chassis mountingUL recognized, file no. E 63 532
Typical applicationsThree phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers
Legacy part number07913090
Surge current (A)425 A

General specifications

Characteristic
Value
Gross weight0.141 Kilogram
Net weight0.135 Kilogram
Proposition 65Cancer and Reproductive Harm