
230B1265
SKD 53/18
G55
230B1265
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 53 A |
| Dimensions (LxWxH) | 63.5x29.5x17 |
| Features | Glass passivated silicon chipsLow thermal impedance through use of direct copper bonded aluminum substrate (DCB) base plateBlocking voltage up to 1800 VSuitable for PCB mounting and wave solderingFor applications with high vibrations we recommend to fasten the bridge to the pcb with 4 selftapping screwUL recognition applied for |
| Housing | G55 |
| Legacy part number | 07232860 |
| Product line | Power Bridge |
| Product Status | In Production |
| Surge current (A) | 270 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | G55 |
| Typical applications | Three phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers |
| Voltage (V) | 1800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.11 Kilogram |
| Net weight | 0.027 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |