Semikron Danfoss logo

230B1376

SKD 35/16

G 11b

Product specifications

Characteristic
Value
Country of originBrazil
Current (A)36 A
Dimensions (LxWxH)29x29x10
FeaturesSquare plastic case with isolated metal base plate and fast-on connectorsBlocking voltage to 1600 VHigh surge currentEasy chassis mounting
HousingG 11b
Legacy part number07640940
Product lineFast-on
Product StatusIn Production
Surge current (A)320 A
TechnologyMiniature Bridge
TopologyRectifier
TypeG 11b
Typical applicationsThree phase rectifier for power suppliesInput rectifiers for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 50 Ω, 0.1 µF (P<sub>R</sub> = 1 W)
Voltage (V)1600 V

General specifications

Characteristic
Value
Gross weight0.068 Kilogram
Net weight0.022 Kilogram
Proposition 65Cancer and Reproductive Harm