
230B1282
SKD 31F16
SEMIPONT 1
230B1282
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Brazil |
| Current (A) | 31 A |
| Dimensions (LxWxH) | 63x32x22 |
| Features | Low generated noise and peak reverse currentSturdy isolated metal baseplateFast-on terminals with solder tipsSuitable for wave solderingBlocking voltage up to 2200 VHigh surge current ratingUL recognized, file no. E 63 532 |
| Housing | SEMIPONT 1 |
| Legacy part number | 07235650 |
| Product line | SEMIPONT |
| Product Status | In Production |
| Surge current (A) | 320 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | SEMIPONT 1 |
| Typical applications | Low EMI applicationsInput rectifiers for variable frequency drivesBattery charger rectifiersThree phase rectifiers for power suppliesRecommended snubber network for 50...60 Hz applications: R<sub>C</sub> = 50 Ω, 0.1 µF (P<sub>R</sub> = 1 W) |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.068 Kilogram |
| Net weight | 0.062 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |