
230B1188
SKD 31/16
SEMIPONT 1
230B1188
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Brazil |
| Current (A) | 31 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMIPONT |
| Housing | SEMIPONT 1 |
| Dimensions (LxWxH) | 63x32x22 |
| Technology | Bridge |
| Features | Sturdy isolated metal baseplateFast-on terminals with solder tipsSuitable for wave solderingHigh surge current ratingsUL recognized, file no. E 63 532 |
| Typical applications | DC power supply, e.g. for transistorized AC motor controllersBattery chargersNon-controlled DC motor field supplyRecommended snubber network:RC: 0.1 µF, 50 Ω (P<sub>R</sub> = 1 W) |
| Legacy part number | 07191030 |
| Surge current (A) | 320 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.077 Kilogram |
| Net weight | 0.07 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |