Semikron Danfoss logo

230B1140

SKD 30/08 A1

G13

Product specifications

Characteristic
Value
Country of originBrazil
Current (A)30 A
Dimensions (LxWxH)55x45x24
FeaturesIsolated metal case with screw terminalsBlocking voltage up to 1600 VHigh surge currentsEasy chassis mountingUL recognized, file no. E 63 532
HousingG13
Legacy part number07122120
Product StatusIn Production
Product linePower Bridge
Surge current (A)320 A
TechnologyBridge
TopologyRectifier
TypeG13
Typical applicationsThree phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 0.1 µF, 50 Ω (P<sub>R</sub> = 1 W)
Voltage (V)800 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm