
230B1340
SKD 26/08
G50b
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Brazil |
| Current (A) | 20 A |
| Dimensions (LxWxH) | 29x29x10 |
| Features | Square plastic case with isolated metal base plate and wire leadsIdeal for printed circuit boardsBlocking voltage up to 1600 VHigh surge currentsNotch moulded in casing for easy polarity identificationEasy chassis mounting |
| Housing | G50b |
| Legacy part number | 07630980 |
| Product line | Leaded |
| Product Status | In Production |
| Surge current (A) | 320 A |
| Technology | Miniature Bridge |
| Topology | Rectifier |
| Type | G50b |
| Typical applications | Three-phase rectifier for power suppliesInput rectifiers for variable frequency drivesRectifier for DC motor field suppliesBattery charger rectifiersRecommended snubber network: R<sub>C</sub>: 0,1 μF, 50 Ω (P<sub>R</sub> = 1W) |
| Voltage (V) | 800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.023 Kilogram |
| Net weight | 0.02 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |