
230B1807
SKD 145/16
SEMIPONT 5
230B1807
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 140 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | SEMIPONT |
| Housing | SEMIPONT 5 |
| Dimensions (LxWxH) | 81x46x17 |
| Technology | Bridge |
| Features | Compact designTwo screws mountingHeat transfer and isolation through direct copper board (low R th )Low resistance in steady-state and high reliabilityHigh surge currentsUL -recognized, file no. E 63 532 |
| Typical applications | Three phase rectifiers for power suppliesInput recitifers for variable frequency drivesRectifiers for DC motor filed suppliersBattery charger rectifiers |
| Legacy part number | 07908620 |
| Surge current (A) | 1700 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.09 Kilogram |
| Net weight | 0.075 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |