Semikron Danfoss logo

230B1804

SKD 115/16

SEMIPONT 5

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)110 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMIPONT
HousingSEMIPONT 5
Dimensions (LxWxH)81x46x17
TechnologyBridge
FeaturesCompact designSKiiP technology: thermal pressure contact, no base plate and no hard mouldTwo screws mountingHeat transfer and isolation through direct copper board (low R<sub>th</sub>)Low resistance in steady-state and high reliabilityHigh surge currentsUp to 1800 VUL recognized, file no. E 63 532
Typical applicationsThree phase rectifiers for power suppliesInput rectifiers for variableRectifiers for DC motor field suppliesBattery charger rectifiers
Legacy part number07908590
Surge current (A)1150 A

General specifications

Characteristic
Value
Gross weight0.09 Kilogram
Net weight0.075 Kilogram
Proposition 65Cancer and Reproductive Harm