Semikron Danfoss logo

230B1168

SKD 100/12

SEMIPONT 2

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)100 A
Voltage (V)1200 V
TopologyRectifier
Product lineSEMIPONT
HousingSEMIPONT 2
Dimensions (LxWxH)65x48x36
TechnologyBridge
FeaturesRobust plastic case with screw terminalsLarge, isolated base plateBlocking voltage to 1600 VHigh surge currentsThree phase bridge rectifierEasy chassis mountingUL recognized, file no. E 63 532
Typical applicationsThree phase rectifiers for power suppliesInput rectifiers for variable frequency drivesRectifiers for DC motor field suppliesBattery charger rectifiers
Legacy part number07187142
Surge current (A)1000 A

General specifications

Characteristic
Value
Gross weight0.16 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm