
230B1173
SKCH 40/08
SEMIPONT 2
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 40 A |
| Dimensions (LxWxH) | 65x48x36 |
| Features | Fully controlled single phase bridge rectifierRobust plastic case with screw terminalsLarge, isolated base plateBlocking voltage to 1600VHigh surge currentsEasy chassis mountingUL recognized, file no. E 63 532 |
| Housing | SEMIPONT 2 |
| Legacy part number | 07187232 |
| Product line | SEMIPONT |
| Product Status | In Production |
| Surge current (A) | 400 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | SEMIPONT 2 |
| Typical applications | For DC drives with a fixed direction of rotationControlled field rectifiers for DC motorsControlled battery charger rectifiers |
| Voltage (V) | 800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.16 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |