
34544921
SKCD 9 C 060 I HD auf Frame
FWD CAL High Density
34544921
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 30 A |
| Surge current (A) | 160 A |
| Voltage (V) | 600 V |
| Chip technology | FWD CAL High Density |
| Features | high current densityeasy paralleling due to a small forward voltage spreadvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to standard solder processes |
| Typical applications | freewheeling diode for IGBT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.04 Gram |
| Net weight | 0.01 Gram |