
34546921
SKCD 81 C 170 I HD auf Frame
FWD CAL High Density
Product specifications
Characteristic | Value |
---|---|
Chip technology | FWD CAL High Density |
Current (A) | 150 A |
Features | compatible to standard solder processeseasy paralleling due to a small forward voltage spreadpositive temperature coefficienthigh ruggednesscompatible to thick wire bondingsmall switching losseshigh current densityvery soft recovery behavior |
Product Status | In Production |
Surge current (A) | 1070 A |
Type | FWD CAL High Density |
Typical applications | particularly suitable for frequencies < 8 kHzfreewheeling diode for IGBT |
Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.001 Gram |
Net weight | 0.001 Gram |