
34530921
SKCD 61 C 170 I HD auf Frame
FWD CAL High Density
34530921
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Germany |
| Current (A) | 100 A |
| Surge current (A) | 710 A |
| Voltage (V) | 1700 V |
| Chip technology | FWD CAL High Density |
| Features | high current densityeasy paralleling due to a small forward voltage spreadpositive temperature coefficientvery soft recovery behaviorsmall switching losseshigh ruggednesscompatible to thick wire bondingcompatible to standard solder processes |
| Typical applications | freewheeling diode for IGBTparticularly suitable for frequencies < 8 kHz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.001 Gram |
| Net weight | 0.001 Gram |