Semikron Danfoss logo

34725421

SKCD 61 C 065 I4F auf Frame

FWD CAL I4 Fast

Product specifications

Characteristic
Value
Chip technologyFWD CAL I4 Fast
Country of originGermany
Current (A)150 A
Featureseasy paralleling due to a small forward voltage spreadhigh ruggednesssmall switching lossesvery soft recovery behaviorlow forward voltage drop combined with a low temperature dependence
Product StatusIn Production New
Surge current (A)1100 A
TypeFWD CAL I4 Fast
Typical applicationsfreewheeling diode for IGBT
Voltage (V)650 V

General specifications

Characteristic
Value
Gross weight0.32 Gram
Net weight0.03 Gram